Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 978 results
Single-Sided Solid Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23S
- Height: 4.85 in / 123 mm
- Width: 23 in / 584 mm
- Depth: 10.5 in / 267 mm
Single-Sided Solid Shelf, 3U, Brushed, Aluminum
Catalog #: ESHA19
- Height: 5.25 in / 133 mm
- Depth: 18.31 mm / 381 in
- Width: 11811 mm / 465 in
Single-Sided Vented Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19V
- Height: 4.85 in / 123 mm
- Width: 19 in / 482 mm
- Depth: 10.5 in / 267 mm
Single-Sided Vented Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23V
- Height: 4.85 in / 123 mm
- Width: 23 in / 584 mm
- Depth: 10.5 in / 267 mm
Writing Surface for 19" Cabinet Drawers
Catalog #: 20110-060
- Product Type: Cover
- Works With: 19" Cabinets
- Height: 1 mm
- Width: 408 mm
- Depth: 338 mm
- Material: Steel
- Color: Light Grey
- Static Load: 15 kgf
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2/0 Cable, Black, Copper
Catalog #: DGCL201
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL21
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL22
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #4/0 Cable, Purple, Copper
Catalog #: DGCL402
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL61
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL62
- Material: Copper
Mobile Base for Open Frame Racks 2-Post, Black, Steel
Catalog #: A19MB1000
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 4-post open-frame racks with depth adjustable between 17.7- and 29.5-in. (450- and 750-mm) in 0.98-in. (25-mm) increments
- Weight: 58 lb