Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Works With
- Height
- Height
- Width
- Protection Rating
- Width
- Depth
- Depth
- Material
- Supply Voltage
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 860 results
ProLine V/D Server Cabinet Type 12, 2000x700x800mm, Black, Steel
Catalog #: PDCP2078B12
- Height (H): 82.1 in / 2085 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G28 Type 12, 2000x700x800mm, Black, Steel
Catalog #: PDCP2078BAC
- Height (H): 82.1 in / 2085 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G52 Type 12, 2000x700x800mm, Black, Steel
Catalog #: PDCP2078BAC2
- Height (H): 81.98 in / 2082 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.47 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet Type 12, 2000x700x800mm, Gray, Steel
Catalog #: PDCP2078G12
- Height (H): 82.1 in / 2085 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G28 Type 12, 2000x700x800mm, Gray, Steel
Catalog #: PDCP2078GAC
- Height (H): 82.1 in / 2085 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.46 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G52 Type 12, 2000x700x800mm, Gray, Steel
Catalog #: PDCP2078GAC2
- Height (H): 81.98 in / 2082 mm
- Width (W): 27.87 in / 708 mm
- Depth (D): 31.47 in / 799 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet Type 12, 2000x600x1000mm, Black, Steel
Catalog #: PSC20610B12
- Height (H): 82.1 in / 2085 mm
- Width (W): 23.94 in / 608 mm
- Depth (D): 39.34 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G28 Type 12, 2000x600x1000mm, Black, Steel
Catalog #: PSC20610BAC
- Height (H): 82.1 in / 2085 mm
- Width (W): 23.94 in / 608 mm
- Depth (D): 39.34 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G52 Type 12, 2000x600x1000mm, Black, Steel
Catalog #: PSC20610BAC2
- Height (H): 81.98 in / 2082 mm
- Width (W): 23.99 in / 609 mm
- Depth (D): 39.32 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet Type 12, 2000x600x1000mm, Gray, Steel
Catalog #: PSC20610G12
- Height (H): 82.1 in / 2085 mm
- Width (W): 23.94 in / 608 mm
- Depth (D): 39.34 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G28 Type 12, 2000x600x1000mm, Gray, Steel
Catalog #: PSC20610GAC
- Height (H): 82.1 in / 2085 mm
- Width (W): 23.94 in / 608 mm
- Depth (D): 39.34 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant
ProLine V/D Server Cabinet with G52 Type 12, 2000x600x1000mm, Gray, Steel
Catalog #: PSC20610GAC2
- Height (H): 81.98 in / 2082 mm
- Width (W): 23.99 in / 609 mm
- Depth (D): 39.32 in / 999 mm
- Protection Rating: NEMA Type 12
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant