Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
ProTek Single-Door Solid AC Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
Catalog #: PTRS362424G4A
- Height: 36.3 in / 922 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
Catalog #: PTRS362424X
- Height: 36.3 in / 922 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid AC Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
Catalog #: PTRS362424XA
- Height (H): 36.3 in / 922 mm
- Width (W): 23.62 in / 600 mm
- Depth (D): 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid Type 4 12, 48.54x23.62x11.81, Lt Gray, Steel
Catalog #: PTRS482412G4
- Height: 48.54 in / 1233 mm
- Width: 23.62 in / 600 mm
- Depth: 11.81 in / 300 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x11.81, Brushed, SS304
Catalog #: PTRS482412X
- Height: 48.62 in / 1235 mm
- Width: 23.62 in / 600 mm
- Depth: 11.81 in / 300 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
Catalog #: PTRS482424G4
- Height: 48.54 in / 1233 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid AC Type 4 12, 48.62x23.62x24.02, Lt Gray, Steel
Catalog #: PTRS482424G4A
- Height: 48.62 in / 1235 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
Catalog #: PTRS482424X
- Height: 48.62 in / 1235 mm
- Width: 23.62 in / 600 mm
- Depth: 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Solid AC Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
Catalog #: PTRS482424XA
- Height (H): 48.62 in / 1235 mm
- Width (W): 23.62 in / 600 mm
- Depth (D): 24.02 in / 610 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Product Family: ProTek
- Material: Stainless Steel 304
- NEMA Rating: 12 Indoor, dust-resistant; 4 Watertight
ProTek Single-Door Window Type 4 12, 24.09x23.62x11.81, Lt Gray, Steel
Catalog #: PTRW242412G2
- Height: 24.09 in / 612 mm
- Width: 23.62 in / 600 mm
- Depth: 11.81 in / 300 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP55; IK10
- Product Family: ProTek
- Material: Mild Steel
- NEMA Rating: 12 Indoor, dust-resistant