Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
ProLine V/D Server Cabinet Side Panel With Filter, fits 2000x800mm, Gray, Steel
Catalog #: PSS208FPG
- Height: 78.74 in / 2000 mm
- Width: 31.5 in / 800 mm
- Protection Rating: NEMA Type 1
- Product Family: ProLine
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
Panel-Mount Fan Speed Controls, 120V 50/60Hz, Gray, Polycarbonate
Catalog #: AFANTSC
- Width: 3.15 in / 80 mm
- Depth: 4.72 in / 120 mm
- Material: Polycarbonate
- Voltage AC: 100 - 120 VAC
Hot Aisle Return Plenum 48inch Aisle, 20x1266x73, Black, Aluminum
Catalog #: PCPPB48
- Height: 0.79 in / 20 mm
- Width: 49.84 in / 1266 mm
- Depth: 2.87 in / 73 mm
- Product Family: ProLine Containment System
- Material: Aluminum
Hot Aisle Return Plenum 48inch Aisle, 1567x1307x89, Black, Polycarbonate
Catalog #: PCPPE48
- Height: 61.7 in / 1567 mm
- Width: 51.44 in / 1307 mm
- Depth: 3.5 in / 89 mm
- Product Family: ProLine Containment System
- Material: Polycarbonate
Hot Aisle Return Plenum 1200mm, 1480x1200x75, Black, Polycarbonate
Catalog #: PCPPS1200
- Height: 58.25 in / 1480 mm
- Width: 47.21 in / 1200 mm
- Depth: 2.95 in / 75 mm
- Product Family: ProLine Containment System
- Material: Polycarbonate
Hot Aisle Return Plenum 600mm, 1480x600x75, Black, Polycarbonate
Catalog #: PCPPS600
- Height: 58.25 in / 1480 mm
- Width: 23.58 in / 600 mm
- Depth: 2.95 in / 75 mm
- Product Family: ProLine Containment System
- Material: Polycarbonate
Hot Aisle Return Plenum 700mm, 1480x700x75, Black, Polycarbonate
Catalog #: PCPPS750
- Height: 58.25 in / 1480 mm
- Width: 29.48 in / 750 mm
- Depth: 2.95 in / 75 mm
- Product Family: ProLine Containment System
- Material: Polycarbonate
Hot Aisle Return Plenum 800mm, 1480x800x75, Black, Polycarbonate
Catalog #: PCPPS800
- Height: 58.25 in / 1480 mm
- Width: 31.45 in / 800 mm
- Depth: 2.95 in / 75 mm
- Product Family: ProLine Containment System
- Material: Polycarbonate
ProLine Containment System Sealing Tape, 32.80 Long, Black, Foam
Catalog #: UACAST05IN
- Product Family: ProLine Containment System
- Material: Foam
ProLine Containment System Sealing Tape, 18.40 Long, Black, Foam
Catalog #: UACAST1IN
- Product Family: ProLine Containment System
- Material: Foam