Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
PDU Mounting Bracket for Mounting
Catalog #: 21130-074
- Product Type: Bracket
- Works With: Varistar CP
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010
- Product Type: Bracket
Guardian Management Gateway
Catalog #: 11079-000
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 250 mm
- Depth: 45 mm
Guardian Management Gateway AC
Catalog #: 11079-001
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 350 mm
- Depth: 45 mm
Socket Strip With 2 Supply Cable, 3 Phase, SCHUKO and IEC
Catalog #: 60110-286
- Product Type: Socket Strip
- Socket Type: IEC C13; SCHUKO
- Socket Quantity: 36
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 1848.5 mm
- Voltage AC: 400 V
Socket Strip With 2 Supply Cable, 3 Phase, IEC
Catalog #: 60110-287
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 48
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 1848.5 mm
- Voltage AC: 400 V
Socket Strip, BS, 7 Sockets, 19"
Catalog #: 60110-243
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 7
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, BS, 10 Sockets
Catalog #: 60110-244
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 10
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, BS, 6 Sockets, 19", With Switch
Catalog #: 60110-245
- Product Type: Socket Strip
- Socket Type: BS
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13 With Open End Connection Cable, 8x IEC C13, 19"
Catalog #: 60110-290
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V