Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19"
Catalog #: 60110-291
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13 With Open End Connection Cable, 16x IEC C13
Catalog #: 60110-292
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 16
- Color: Grey
- Switched Outlets: No
- Length: 608.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13, Metered
Catalog #: 60110-296
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", White
Catalog #: 60110-340
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Black
Catalog #: 60110-341
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 12
- Color: Black
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Red
Catalog #: 60110-342
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 12
- Color: Red
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", White, With Overcurrent Protection
Catalog #: 60110-349
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Black, With Overcurrent Protection
Catalog #: 60110-350
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Black
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Red, With Overcurrent Protection
Catalog #: 60110-351
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 6
- Color: Red
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 8x IEC C19, 19"
Catalog #: 60110-280
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V