Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
Socket Strip, IEC C19, 32 A, IEC 60309 Plug, 12x IEC C19, Fuse 2x16 A
Catalog #: 60110-281
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19
Catalog #: 60110-282
- Product Type: Socket Strip
- Socket Type: IEC C19
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13
Catalog #: 60110-283
- Product Type: Socket Strip
- Socket Type: IEC C13
- Socket Quantity: 18
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 400 V
Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19
Catalog #: 60110-284
- Product Type: Socket Strip
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 24
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 400 V
Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A
Catalog #: 60110-285
- Product Type: Socket Strip
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 30
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 1753 mm
- Voltage AC: 400 V
Socket Strip, SCHUKO, 3 Sockets
Catalog #: 60110-200
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 3
- Color: Grey
- Switched Outlets: No
- Length: 184 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 4 Sockets, 10"
Catalog #: 60110-201
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 4
- Color: Grey
- Switched Outlets: No
- Length: 210 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 9 Sockets, 19"
Catalog #: 60110-202
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 9
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 12 Sockets
Catalog #: 60110-203
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, SCHUKO, 15 Sockets
Catalog #: 60110-204
- Product Type: Socket Strip
- Socket Type: SCHUKO
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: No
- Length: 1202 mm
- Voltage AC: 230 V