Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Rack Height
- Socket Quantity
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Airflow
- Airflow
- Nominal Voltage
- Max Current
SKUs | 875 results
Socket Strip, UTE, 8 Sockets, 19", With Switch
Catalog #: 60110-225
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 230 V
Socket Strip, UTE, 12 Sockets, With Switch
Catalog #: 60110-226
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: Yes
- Length: 947.5 mm
- Voltage AC: 230 V
Socket Strip, UTE, 8 Sockets, 19", With Transient Protection
Catalog #: 60110-227
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 8
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Transient Protection
Socket Strip, UTE, 6 Sockets, 19", With Overcurrent Protection
Catalog #: 60110-228
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Overcurrent Protection
Socket Strip, UTE, 7 Sockets, 19", With Mains Suppression Filter
Catalog #: 60110-229
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 7
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Mains Suppression Filter
Socket Strip, UTE, 6 Sockets, 19", With Fault Current Protection
Catalog #: 60110-230
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Fault Current Protection
Socket Strip, UTE, 6 Sockets, 19", With Fault Current Protection and Over-Current Protection
Catalog #: 60110-231
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Fault Current Protection; Overcurrent Protection
Socket Strip, UTE, 6 Sockets, 19", With Transient Protection and Mains Suppression Filter
Catalog #: 60110-267
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 6
- Color: Grey
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V
- Function: Transient Protection; Mains Suppression Filter
Socket Strip, UTE, 3-Phase, 9 Sockets
Catalog #: 60110-233
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 9
- Color: Grey; Black; Red
- Switched Outlets: No
- Length: 608.5 mm
- Voltage AC: 230 V
Socket Strip, UTE, With Wieland® Input, 8 Sockets, 19", White
Catalog #: 60110-346
- Product Type: Socket Strip
- Socket Type: UTE
- Socket Quantity: 8
- Color: White
- Switched Outlets: No
- Length: 438.5 mm
- Voltage AC: 230 V