Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1587 results
Rack-Mount Screw Package Quantity 20, #12-24, Plated, Mild Steel
Catalog #: ES1224
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 0.16 lb
Rack-Mount Screw Package Quantity 250, #12-24, Plated, Mild Steel
Catalog #: ES1224250
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 2.4 lb
Rack-Mount Screw Package Quantity 20, #12-24, Black, Mild Steel
Catalog #: ES1224B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Black
- Weight: 0.16 lb
Rack-Mount Screw Package Quantity 250, #12-24, Black, Mild Steel
Catalog #: ES1224B250
- Material: Mild Steel
- Finish: Powder Coated
- Color: Black
- Weight: 1.9 lb
Tool-less (Snap-in) Blanking Panel for 19-inch Racks, fits 1RU, Black, Plastic
Catalog #: D19BPT1RU
- Material: Plastic
- Finish: Smooth Matte
- Color: Black
- Weight: 3.8 lb
Tool-less (Snap-in) Blanking Panel for 19-inch Racks, fits 2RU, Black, Plastic
Catalog #: D19BPT2RU
- Material: Plastic
- Finish: Smooth Matte
- Color: Black
- Weight: 5.6 lb
Open Frame Rack 2-Post, 48.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM24U
- Height: 48 in / 1219 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 72.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM38U
- Height: 72 in / 1829 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, Black, Aluminum
Catalog #: EDR19FM45U
- Height: 84 in / 2134 mm
- Width: 20.25 in / 514 mm
- Depth: 15 in / 381 mm
- Material: Aluminum
Open Frame Rack 2-Post, 84.00x20.28x18.00, Black, Aluminum
Catalog #: EDR19FM45U6
- Height: 84 in / 2134 mm
- Width: 20.28 in / 515 mm
- Depth: 18 in / 457 mm
- Material: Aluminum