Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1594 results
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 3 Tier
Catalog #: CAT64HPDFM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 22 3/4"
- Height (H): 578 mm
- Width (W): 10"
- Width (W): 254 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 360lb
- Static Load (F): 1600N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 4 Tier
Catalog #: CAT64HPDFM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 10"
- Width (W): 254 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 480lb
- Static Load (F): 2130N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 2 Tier
Catalog #: CAT64HPSFM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 2
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 120lb
- Static Load (F): 530N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 3 Tier
Catalog #: CAT64HPSFM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 22 3/4"
- Height (H): 578 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 180lb
- Static Load (F): 800N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Single Sided, 4" dia, 4 Tier
Catalog #: CAT64HPSFM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 5 7/16"
- Width (W): 138 mm
- A: 1 1/8"
- A: 28.5 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 240lb
- Static Load (F): 1068N
nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, Swivel, 0.06"–0.1" Flange
Catalog #: CATHP123
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Flange Thickness (FT): 0.0600" - 0.1"
- Flange Thickness (FT): 1.5 - 2.5 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp, 1/8"–1/2" Flange
Catalog #: CATHPBC
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 1/2"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Straight Bracket, 1/4" Hole
Catalog #: CATHPS4
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 1/4"
- Hole Size (HS): 7 mm
- Static Load (F): 200lb
- Static Load (F): 890N
CableTek Horizontal Cable Manager 2U Double Sided, fits 19in, Black, Composite
Catalog #: DCHD2
- Product Family: CableTek
- Material: ABS
CableTek Horizontal Cable Manager 1U Single Sided, fits 19in, Black, Composite
Catalog #: DCHS1
- Product Family: CableTek
- Material: ABS
CableTek Horizontal Cable Manager 2U Single Sided, fits 19in, Black, Composite
Catalog #: DCHS2
- Height: 7.9 in / 201 mm
- Width: 3.47 in / 88 mm
- Depth: 18.93 in / 481 mm
- Product Family: CableTek
- Material: ABS
CableTek Horizontal Cable Manager 4U Single Sided, fits 19in, Black, Composite
Catalog #: DCHS4
- Product Family: CableTek
- Material: ABS