Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Communication
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Products | 7 results (27 items)
XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or a...
- Simple to design
- Easy to install: cut to length, meter ma...
- Energy efficient and safe: self-regulati...
- Reliable during long life: 10 year exten...
RayClic Connection Kit
For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displa...
- Simple, fast, intuitive connection: no w...
- Lower total installed system cost, due t...
- Reliable during long life: 10 year exten...
- Cold applied, no heat guns needed, no special tools
RayClic End Seal Kit
For quick and easy, cold termination of nVent RAYCHEM self-regulating trace heating cables, using silicone gel technolog...
- Simple, fast, intuitive end seal: no wir...
- Lower total installed system cost, due t...
- Reliable during long life: 10 year exten...
- Cold applied, no heat guns needed, no special tools
FTC Heat Shrinkable Connection Kit
For power, splice and tee connection of nVent RAYCHEM self-regulating trace heating cables, a heat shrink polymer kit.
- Simple installation: requires wire stripping and a heat gun
- Reliable during long life: 10 year exten...
ACS-30 Power Control and Distribution Panel
A modular, multi-application, centralized control and monitoring system.
- Energy savings: 24/7 time-clock control ...
- Built in safety: integrated electrical a...
- Multiple communications: BMS, ModBus RTU...
- Distributed control: power control panel...
ECW Digital Controller
For temperature control in pipe freeze protection or flow maintenance applications.
- Energy saving, line-sensing or ambient e...
- Adjustable: 32 °F/0 °C to 200 °F/93 °C, 100 to 277 V
- Direct switching of heating cables: maxi...
- Simple and fast to install: housed in NE...
EC-TS Electronic Thermostat
For electronic temperature control in ambient, pipe and surface snow melting applications.
- Simple and fast to install and operate
- Temperature set point can be viewed thro...
- Energy saving
- Stainless steel temperature sensor, idea...