RIM-R Rake Panel
Hover to magnify image or click to enlarge
RIM-R Rake Panel
nVent RAYCHEM RIM-R rake panels are used on roof rakes to provide heated path for snow melt to the eave or gutter. RIM-R channel panels embed 2 runs of high wattage self-regulating cables and have a ledge on the cover panel to direct the snow melt flow.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Energy efficient, self-regulating heating cable plus advanced UL and CSA Certified control systems
- Reliable during long life: 20 year product warranty available
- Maintenance free
Specifications
Heating Capacity | 24 W/ft |
Heating Capacity | 79 W/m |
Cable Type | Self-Regulating |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.