FCS Height Adjustable Loop Hanger
Hover to magnify image or click to enlarge
FCS Height Adjustable Loop Hanger
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Related Products
Features
- Recommended for the suspension of stationary non-insulated fire sprinkler pipe
- Redesigned strap and cup nut minimize friction for easier adjustment up and down the threaded rod (1/2" to 4" sizes)
- Formed tips on the upper strap simplify disassembly and reassembly of the hanger
- Rolled edges on the strap help to guide the pipe through, limiting binding and damage to metal or plastic pipe
- Package includes all necessary hardware for installation
Specifications
Finish | Electrogalvanized |
Material | Steel |
Case Study
Catalog
Data Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.