Industrial Oil Chiller, TAO
Hover to magnify image or click to enlarge
Industrial Oil Chiller, TAO
Industrial Oil Chillers provide precision and reliablilty in a robust modular design. A cooling precision of ±1°F can be achieved for higher quality production. Corrosion resistant components allow for units to be easily maintained and reduce downtime.
The large range of accessories and options allows multiple chiller configurations, including indoor and outdoor installation for maximum location flexibility. The Industrial Chiller has an eco-friendly design with high performing energy efficient fans and aluminum microchannel condensing coil.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Ressourcen
Merkmale
- Hermetic reciprocating compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit is complete with charging port, liquid receiver, drier filter, thermostatic valve, high- and low-pressure safety switch.
- Brazed stainless-steel evaporator plate.
- Microchannel condensing coil, complete with safety grille.
- Axial fan, complete with thermal cut-out and safety grille.
- Non-ferrous liquid circuit composed of stainless steel centrifugal electric pump, storage tank made of plastic material complete with drain valve, electrical level indicator, pressure gauge, differential pressure switch protecting the water flow, automatic bypass, and regulation sensor.
- The TX controller manages the operation of the chiller and provides complete operator alarm diagnostics.
Spezifikationen
Installationshandbuch/Kurzanleitung
Zertifizierung
- Warnung
- nVent-Produkte müssen in Übereinstimmung mit den Produktinformationsblättern und dem Schulungsmaterial von nVent installiert und verwendet werden. Informationsblätter sind verfügbar unter www.nVent.com sowie bei Ihrem nVent-Kundendienstvertreter. Unsachgemäße Installation, Missbrauch, Fehlanwendung oder andere Handlungen im Widerspruch zu den Anweisungen und Warnungen von nVent können zu Fehlfunktionen, Anlagenschäden, schwerer Körperverletzung sowie zum Tod führen und/oder haben die Annullierung der Garantie zur Folge.