Skip to main content

Please Select Your Country/Language Preferences

A10000639.png Hover to magnify image or click to enlarge

Elexant 4020i Control Module

nVent RAYCHEM ELEXANT 4020i-MOD is a set of replacement modules for the Elexant 4020i heat tracing controller.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Alarm 0.1 – 100 A
Autocycle 1 – 750 h
Ground Fault Alarm 10 – 500 mA
Ethernet 10/100 Base-T
Max Power Supply Input Wire Size 16.8 mm²
Max Heating Cable Output Wire Size 16.8 mm²
Max Ground Terminal Wire Size 16.8 mm²
Control Max Current 63A @ 40°C
Voltage Alarm 80 – 300 V
Control Max Voltage 690 VAC Nominal, 50/60Hz
Max Power Supply Input Wire Size #5
Max Heating Cable Output Wire Size #5
Max Ground Terminal Wire Size #5
Relative Humidity 0% to 90%, Noncondensating
Control Relay Type Double-Pole, Solid-State; Double-Pole, Mechanical
Communication RS-485; Ethernet
Control Algorithms On/Off, Proportional, PASC, Always On, Always Off
Temperature Control Range −200 to 700 °C
Temperature Alarm −200 to 700 °C
Temperature Control Range −328 to 1292 °F
Temperature Alarm −328 to 1292 °F
Operating Temperature −40 to 158 °F
Operating Temperature −40 to 70 °C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing