NGC-40 Series, Bridge Module
Hover to magnify image or click to enlarge
NGC-40 Series, Bridge Module
nVent RAYCHEM NGC-40 Series - Bridge Module provides the interface between a panel’s internal CAN-based network and upstream devices. Multiple communication ports are supported, allowing serial and ethernet connections to be used with external devices: Each has two RS-485 ports, one RS-232 port and one 10/100 Base-T ethernet network with programmable communication parameters. A maximum of 80 NGC-40 modules, a combination of HTC, HTC3 or input/output modules, can be connected to one NGC-40-BRIDGE module.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Provides the interface between the NGC-40 system and any upstream devices
- Also used to communicate with other HTC modules in the NGC-40 system
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.