Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45
Hover to magnify image or click to enlarge
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45
Catalog#: 24630-177
This plumbing adapther is a male-male fitting with 1" BSPP flat seal thread on one end and 1" NPT on the other. It adapts the BSP style 1" hoses for installation in US style NPT chilled water facilities.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Connencts EU style BSPP threaded hoses to US style NPT threaded pipes
- 1" BSPT male to 1" NPT male
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Threaded Adapter Fitting BSPP 1" Flat Seal Male / NPT 1" | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.