BAC Breakaway Bar Thread Protector Cap
Hover to magnify image or click to enlarge
BAC Breakaway Bar Thread Protector Cap
Breakaway Bar Thread Protector Caps are typically used in masonry applications. The caps are placed onto previously installed nVent LENTON threaded reinforcing steel bars to keep dirt and concrete off of the threads while stacking masonry blocks. The caps are serrated to allow them to easily break away when installing subsequent reinforcing steel with couplers attached.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Color coded for the appropriate coupler size
- Easy to install
- Easily breaks with minimal pressure
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.