Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Hover to magnify image or click to enlarge
Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Based on the IEEE standard guide rails and handles can be coded to avoid the insertion of a wrong board into the wrong slot.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 4 possible positions, resulting in 64 codings per card guide; when coding the upper and lower card guide, 4096 codings will result
- Inserted in the chambers of the codable card guides as well as in the rear side of the die cast block of the handles type IEL or IET
- The keying/coding pegs prevent plug-in units to be mounted in wrong slots
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.