Single-Entry Power Connection with Junction Box
Hover to magnify image or click to enlarge
Single-Entry Power Connection with Junction Box
nVent RAYCHEM JBS-100 is a junction box used to connect power to one nVent RAYCHEM BTV, QTVR, XTV, KTV or VPL industrial parallel heating cable. Offered in three versions, customized for local installation practices, each are also available with a power indicator. JBS-100-E, JBS-100-L-E; JBS-100-EP, JBS-100-L-EP; JBS-100-A, JBS-100-L-A.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install, spacious boxes with front access, captive lid screws and robust spring type terminals for secure fixing
- Part of a modular component system, providing maximum flexibility
- One range for all nVent RAYCHEM industrial parallel heating cables
- Simplified design in hazardous area, integral part of system approval
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Max Conductor Cross Section | 0.0155 in² |
For Ex-Zone Gas | 1, 2 |
Inlet Quantity | 2 |
Connection Clamp Quantity | 3 |
Depth | 3.54 in |
Width | 4.72 in |
Height | 9.5 in |
Max Conductor Cross Section | 10 mm² |
For Ex-Zone Dust | 21, 22 |
Depth | 90 mm |
Width | 120 mm |
Height | 242 mm |
Connection Type | Cold Applied |
Material | Glass Fiber Reinforced Polymer |
Area Classification | Non-Hazardous; Hazardous |
IP Rating | IP66 |
Cable Entry | M25 |
Knockouts Included | No |
Mounting | On Pipe |
Cover Attachment | Screwed |
Halogen Free | Yes |
Certification
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.