AB-C Ceiling to Rod Mounting Bracket
Hover to magnify image or click to enlarge
AB-C Ceiling to Rod Mounting Bracket
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Allows rod with pre mounted nuts to be installed from the side
- Allows for vertical height adjustment of up to 40 mm (1.6") for leveling service runs below ceilings
Specifications
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.