Varistar LHX 20 AC-Mains Switch-Over
Varistar LHX 20 AC-Mains Switch-Over
Catalog#: 23207-115
Automatic transfer switch with two inputs and one output for equipment with one power connection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Designed to mount in the cabinet, fixing on upright
- Signaling: Mains 1/Mains 2 existent
- Suitable for LHX 20 air/water heat exchanger
- Input 2 x 100 … 240 VAC
- If one mains supply fails a switchover occurs to the other supply within 20 ms; consumers (e.g. air conditioners) are effectively supplied without interruption
- AC mains changeover switch for secure (redundant) supply with 2 supply voltages
- Automatic switching between two AC mains supplies (normal mains, emergency mains)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | AC mains changeover switch,mains input 1 and 2: 2 x IEC plugmains outlet: 1 x SCHUKO socket | 1 | |
2 | User manual | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.