FC Foam Cap
Hover to magnify image or click to enlarge
FC Foam Cap
The foam cap is useful in filling the void between formwork and the coupler, to ensure that the coupler tip is not covered by the concrete, which can occur when no form saving plates are used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Designed for use with CPP Tapered Plastic Screw-In Plugs
- Enables easy exposure to the couplers when forms are removed
Specifications
Material | Polyether |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.