HFF Steel Nailing Plate
Hover to magnify image or click to enlarge
HFF Steel Nailing Plate
The HFF nailing plate is sold separately from the A12 couplers. The plates easily attach to the couplers by orienting the hexagon opening in the plate to the coupler and then rotating the plate 15 degrees.
Used in segmental pour and closure pour applications. Permanent form saving plates allow easy attachment to form work, eliminating costly damage to the forms.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Designed for use with the A12 coupler families
- Positively locks onto the hexagon-shaped coupler
- Easy to install
- No special tools required
Specifications
Material | Spring Steel |
Brochure
Case Study
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.