EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Hover to magnify image or click to enlarge
EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack. Needed for a proper EMC shielding.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Required for shielding of rear
- Can also be used as front closure when using a depth-adjustable 19" support bracket
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.