Interscale Flexible Heat Conductor (FHC), 20 mm
Hover to magnify image or click to enlarge
Interscale Flexible Heat Conductor (FHC), 20 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact and pressure along the thermal path; eliminates the need for a thermal gap pad.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Designed for Intel, AMD, Via, Freescale, NVidia and Texas Instrument processors that employ a BGA socket
- Provides industry-leading conduction cooling performance, 10% improvement over current conduction cooling methods
- Patent pending conduction cooling solution for small form factor electronics
- Secured to PCB with thermally conductive adhesive tape
- Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact and pressure along the thermal path; eliminates the need for a thermal gap pad
- Compatible with Interscale C enclosures
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.