MultipacPRO Cover Plate, Perforated
Hover to magnify image or click to enlarge
MultipacPRO Cover Plate, Perforated
Cover plates perforated version will close the 19" chassis on top and bottom side. The hole diameter is 4 mm, perforation ratio 58 %.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Perforated cover plates can be used as either top or base plates; inserted into base structure
- Cover plate, perforated, hole diameter 4 mm, perforation ratio 58 %
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.