Standard Termination Kit
Hover to magnify image or click to enlarge
Standard Termination Kit
nVent PYROTENAX Standard Termination Kit are a range of standard screw on termination kits to install plain seals (RPS) on light or heavy duty mineral insulated (MI) cables. Available in various sizes, with a continuous operating temperature range up to 105 °C. Suitable for the majority of general wiring applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install
- Reliable during long life: 30 year product warranty available
Specifications
Max Operating Temperature | 105 °C |
Max Operating Temperature | 221 °F |
Voltage Rating | 500 – 750 V |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.