Front Fixation 19-inch Shelf, MTR
Hover to magnify image or click to enlarge
Front Fixation 19-inch Shelf, MTR
This shelf for 19" profiles can be adjusted in height and provides further mounting possibilities. It has ventilation openings to ensure for proper air circulation within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For front mounting. The tray can be adjusted towards front or rear. Ventilation openings.
- Additional information: Can be used with swing frames.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 complete kit with mounting material.
- The shelf can be mounted within enclosures using front 19-inch profiles only, such as in swing frames
- The shelf can be adjusted in height and provides further mounting possibilities, allowing components that do not have 19-inch fixation brackets, to be installed
- The ventilation openings do not prevent the enclosure's air circulation which reduces the risk of potential hot spots
- Max. loading: 150N
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Color | Light Gray |
Color Code | RAL 7035 |
Material | Steel |
Finish | Zinc Plated |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.