Syspend 281-Max Vertical Motion Pedestal Tube
Hover to magnify image or click to enlarge
Syspend 281-Max Vertical Motion Pedestal Tube
Syspend 281-Max Vertical Motion Pedestal Tube is a vertical adjustable tube with a lift range of 250mm, allowing enclosure to be positioned at the optimal viewing height for different operators. The 48-mm Round Tube Flange Coupling (S2MFC48) and Adapter (S2MA48) is required for attachment to HMI enclosures with a 60 x 60-mm hole pattern (i.e. Syspend Aluminum HMI and Concept HMI). The weight of the coupling, adapter plate, enclosure and internal components must be factored into the load when selecting a tube.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Adjustable from 1130 mm (44.49 in.) to 1380 mm (54.33 in.) with internal gas springs
- Four models support loads ranging from 11 to 77 lb. (4.9 to 34.9 kg)
- Height is fixed in place at any position by locking handle
- Cables are separated from gas springs inside the tube
- Internal strain-relief for cables inside the tube
- Can be attached to Small Pedestal Base, Vertical Wall Joint, Wall Flange, Rotary Base, Elbow or Rotatable Elbow
- Tube cannot be inverted for overhead mounting on the enclosure
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.