Products | 187 results (821 items)
BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
XTVR Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
High-Profile End Seal Kit
Cold-applied, high profile end seal suitable for hazardous areas.
IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.
Single-Entry Power Connection with Junction Box
Junction box, for a single heating cable. Suitable for hazardous areas.
HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.
Fixing Tape
Fixing tape to attach polymer heating cables to pipes.
RayClic Connection Kit
For quick and easy, cold inter-connection to nVent RAYCHEM self-regulating trace heating cables, using insulation displacement technology.