Skip to main content

Please Select Your Country/Language Preferences

Heating Cables

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
  • Max Exposure Temperature
      Apply
    • Max Exposure Temperature
        Apply
      Filter1

      Filter applied: 1

      View All Filters (1)

      Subcategories

      Self-Regulating

      Self-Regulating

      Power-Limiting

      Power-Limiting

      Parallel Constant Wattage

      Parallel Constant Wattage

      Series Polymer Insulated

      Series Polymer Insulated

      Series Mineral Insulated

      Series Mineral Insulated

      Skin-Effect Tracing Wire

      Skin-Effect Tracing Wire

      Products | 27 results (307 items)

      BTV0003_Test2.jpg image

      BTV Self-Regulating Heating Cable

      For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
      A10000875

      XTVR Self-Regulating Heating Cable

      For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
      A10000784

      HTV Self-Regulating Heating Cable

      Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
      A10000878

      QTVR Self-Regulating Heating Cable

      For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
      A10000156

      IceStop Self-Regulating Heating Cable

      For roof and gutter de-icing, self regulating heating cable.
      A10000699.png

      HWAT Self-Regulating Heating Cable

      For instant hot water without the need for recirculation.
      A10000270

      FS Self-Regulating Heating Cable

      For pipe freeze protection, available with cold components or heat shrink componenets.
      A10000123

      XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable

      For pipe freeze protection, with unique low smoke zero halogen (LSZH) features and cold components.
      A10000111

      ETL Self-Regulating Heating Cable

      For pipe freeze protection, with heat shrinkable components.
      A10000276

      ElectroMelt Self-Regulating Heating Cable

      For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.
      A10000881

      VPL Power-Limiting Heating Cable

      The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas.
      A10000882

      XPI Series Heating Cable, High Temperature, 4 J

      XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas.