Small Enclosure Light, TL
Hover to magnify image or click to enlarge
Small Enclosure Light, TL
Energy efficient and cost effective LED enclosure light that can be installed in any enclosure. Helpful when maintenance has to be performed in the field.
Industry Standards
CE
EAC
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Delivery: 1 light with power cable 1.75 m long, one connection cable 140 mm long to connect lights to each other, plus mounting materials.
- Light colour: 4000 K (neutral white).
- Connections: Infeed, 2-pole. Through wiring, 2-pole.
- Lamp type: LED.
- Operating temperature: -5 °C +45 °C.
- Operating voltage: 220 V - 240 V ~ 50 Hz.
- Description: Energy saving and cost-effective lightning system to be fixed with the screws or adhesive tape provided. The power output allows lights to be connected to each other by using the serial cable included. Up to a mamimun power of 100 W can be serial connected.
- Approvals: CE, EAC.
- Material: Body polycarbonate, end caps ABS, Protection cap PMMA.
Specifications
Material | Polycarbonate; ABS |
Color | Light Gray |
Finish | Smooth |
Approval Agency Certificate
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.