BSA Self-Regulating Heating Cable
Hover to magnify image or click to enlarge
BSA Self-Regulating Heating Cable
nVent RAYCHEM BSA self-regulating trace heating cables are an ideal solution for freeze protection of pipes and vessels and for process temperature maintenance, in non-hazardous industrial locations, without steam-cleaning requirement. They maintain process temperatures up to 65°C and can withstand intermittent exposure temperatures up to 85°C. BSA heating cables use the same heating core and polyolefin inner jacket as the BTV. The earth path consists of an aluminum foil wrap and metallic drain wires, providing 100% electrical protection coverage. The polyolefin outer jacket is suitable for mild inorganic solutions and provides excellent protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Foil wrap /drain-wire construction and modified polyolefin jackets provide a highly flexible cable
- The unique construction allows stripping the jackets in no time, for fast connection
- 100% electrical earth path coverage for ultimate safety
- Reliable long life performance with a 10 year product warranty available
Specifications
Supply Voltage | 0 – 230 V |
Ground Path Type | Foil and Drainwire |
Conductor Material | Nickel-Plated Copper |
Area Classification | Non-Hazardous |
Outer Jacket Material | Polyolefin |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.