Flanged Drop-in Anchor
Hover to magnify image or click to enlarge
Flanged Drop-in Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Internal thread provides easy removal and serviceability
- Installs flush for standard embedment
- Suitable for redundant non-structural systems on cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- Lip makes the flush installation easier by helping achieve consistent anchor depth and easy threaded rod alignment
Specifications
Finish | Electrogalvanized |
Material | Steel |
Characteristic Axial Loads from ETA 14-0135 | |||
Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
LAM625 | - | 2.44 kN | 25 mm |
LAM830 | - | 3.21 kN | 30 mm |
LAM1040 | - | 4.23 kN | 40 mm |
LAM1250 | - | 5.92 kN | 50 mm |
Characteristic Axial Loads from ETA 14-0068 - for redundant non-structural systems | |||
Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
LAM625 | 0.80 kN | 0.80 kN | 25 mm |
LAM830 | 1.20 kN | 1.20 kN | 30 mm |
LAM1040 | 1.70 kN | 1.70 kN | 40 mm |
LAM1250 | 2.60 kN | 2.60 kN | 50 mm |
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.