The SSPD series of DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II environment. Tested and certified to the IEC standard, the SSPD Series provides a range of compact, safe, and high surge rated performance features for the harsh IEC Class II environment and suitable for protection within a wide range of applications.
Additionally, the nVent ERICO SSPD Series sets itself apart from the competition with an innovative and unique technology. Combining the performance of surge protective devices with the utility of splice blocks reduces connections in a panel and thereby increases protection.
Features
- Combines the protection of an SPD with the utility of splice blocks
- Decreases voltage seen by protected equipment as compared to shunt-style SPD's
- Saves DIN Rail space by combining an SPD and splice block into one product
- Also includes TD Technology to reduce SPD damage due to TOV events