Skip to main content

Please Select Your Country/Language Preferences

PH39795.jpg image Hover to magnify image or click to enlarge

SSPD Single Phase, TT

The SSPD series of DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II environment.  Tested and certified to the IEC standard, the SSPD Series provides a range of compact, safe, and high surge rated performance features for the harsh IEC Class II environment and suitable for protection within a wide range of applications.

Additionally, the nVent ERICO SSPD Series sets itself apart from the competition with an innovative and unique technology. Combining the performance of surge protective devices with the utility of splice blocks reduces connections in a panel and thereby increases protection.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Thermoplastic
Data Copied
Metric   |   Imperial

Diagrams

Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy