Skip to main content

Please Select Your Country/Language Preferences

A10000466 Hover to magnify image or click to enlarge

NGC-30 Series, Current Sensing Board

nVent RAYCHEM NGC-30 Series - Current Sensing Board is a card rack board module that provides current sensing (ground-fault and line).

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Voltage Rating 12 V
Voltage Rating Type DC
Operating Temperature −40 to 140 °F
Operating Temperature −40 to 60 °C
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing