Skip to main content

Please Select Your Country/Language Preferences

A10000682.png Hover to magnify image or click to enlarge

Modular Jumper Cable Clear, Plastic Connectors

nVent RAYCHEM TraceTek TT-MJC-XX-PC is a range of fixed length modular jumper connectors used to bridge between sections of sensing cable or leader cables, provided with plastic connectors.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.165 in
Core Quantity 4
Outer Diameter 4.2 mm
Conductor Size 18 AWG
Color Clear Jacket
Core Identification Colour
Conductor Material Copper
Outer Sheath Material ECTFE
Insulation Material Fluorinated Ethylene Propylene (FEP)
Connector Material Plastic
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing