Document Pocket For Floor Standing Enclosures, DRA
Hover to magnify image or click to enlarge
Document Pocket For Floor Standing Enclosures, DRA
The document pocket can be placed virtually anywhere on an enclosure to ensure that the required documents are easily available.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Self adhesive, for DIN A4.
- Usable depth: 30 mm.
- Material: Thermoplastic.
- Finish: RAL 7035.
- Pack quantity: 1 document pocket with double sided tape.
- This document pocket can be installed on all enclosure surfaces without additional mounting accessories
- For example, a document pocket can be mounted onto the side panel of floor standing enclosures or to the door of wall mounted enclosures
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.