Gasket For EMC Shielding, SPDEG
Hover to magnify image or click to enlarge
Gasket For EMC Shielding, SPDEG
This EMC separation plate gasket seals the space around the separation plates to maintain the IP 43 rating and improve the EMC performance between segregated enclosures.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To obtain an EMC shielded section in a suited panel in combination with the separation plate SPD.
- Material: Polyurethane foam with conductive layer (UL94HB).
- Protection: IP 43, TYPE 1.
- Pack quantity: 6 m.
- The protection degree of the enclosure's internal segregation can be upgraded to IP 43 while maintaining the EMC rating
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.