Levelling Adjuster, LFA
Hover to magnify image or click to enlarge
Levelling Adjuster, LFA
The adjuster has been designed for levelling on uneven floors at the installation site. Levelling range is up to a maximum of 15 mm and it is installed on the assembled enclosure through the PF/PFS plinth corner piece.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: For levelling adjustment on uneven floors at the installation site up to a maximum of 15 mm. Installed through the PF/PFS plinth corner piece.
- Material: Zinc plated.
- Maximum load: 2500 N per foot.
- Pack quantity: 4 pieces with mounting accessories.
- Levelling adjuster for floor standing enclosures
- The adjuster can be mounted on the assembled enclosure at the installation site
- Fully assembled configuration can be levelled when installed on an uneven floor
Specifications
Finish | Plated |
Color | Unpainted |
Material | Zinc |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.