Skip to main content

Please Select Your Country/Language Preferences

165937_SHC Photo Hover to magnify image or click to enlarge

Ventilated Shelves, SHC

This shelf can be adjusted in height and provides further mounting possibilities, especially for heavy components that cannot be fixed vertically. It has ventilation openings to ensure for proper air circulation within the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2 mm
Thickness 14 ga
Material Mild Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.