Deck Assembly
Hover to magnify image or click to enlarge
Deck Assembly
Deck assemblies hold the nVent LENTON Quick Wedge coupler in place during installation. The Deck Assemblies attach to the yoke of the pin driver. Each deck assembly is designed for a specific reinforcing bar size and is quickly and easily changed in the field.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Color-coded and stamped with appropriate reinforcing bar size
- Simple design allows quick changes between bar sizes
- Securely holds the coupler during assembly
Specifications
Finish | Painted |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.