nVent ERICO Railclips, Hammer-On, Conductor Parallel Outside
Hover to magnify image or click to enlarge
nVent ERICO Railclips, Hammer-On, Conductor Parallel Outside
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- “Hammer-on" design
- Securely holds conductors, reducing maintenance and improving wayside safety
- Quick and easy hammer-on installation
- Fits various rail profiles
- Does not require removal of the ballast material
- Multi-layer proprietary coating provides optimal corrosion protection
Specifications
Rail Type | 40 kg to 65 kg T-Rail Sections |
Material | Spring Steel |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.