nVent ERIFLEX FleXbus Fire Barrier System is a quick and easy-to-install system that provides up to two hours of fire resistance (EI 120). It is composed of a two-component polyurethane foam, highly-elastic moldable blocks and an optional intumescent wrap. Two versions are available for the IEC or UL market. The FleXbus Fire Barrier system can be used with different building materials such as concrete (wall and floors), masonry or flexible walls.
Filter applied: 1
Products | 4 results (6 items)
nVent ERIFLEX FleXbus Foam Barrier FBS
nVent ERIFLEX FleXbus Foam Barrier FBS is a two-component, expanding polyurethane sealant that stops smoke and fire. It is used to seal component openings, openings with many penetrating elements, that are difficult to access or that are irregular.
nVent ERIFLEX FleXbus Firestop Block FBB
nVent ERIFLEX FleXbus Firestop Block FBB (EN or UL) is a block-shaped, elastic product consisting of polyurethane and intumescent fire-protection additives. It is used to fill large, empty areas and can be easily cut to adapt to any size or layout.
nVent ERIFLEX FleXbus Insulating Bandage FIB
nVent ERIFLEX FleXbus Insulating Bandage FIB is an intumescent wrap consisting of butyl rubber with intumescent fire-protection additives and glass fabric reinforcement. For use around nVent ERIFLEX FleXbus Conductors.
nVent ERIFLEX FleXbus Foam Barrier Dispenser FFBD
nVent ERIFLEX FleXbus Foam Barrier Dispenser FFBD is a manual gun to apply the nVent ERIFLEX FleXbus Foam Barrier. Its durable design is perfect for frequent high-volume use around corners, curves, and tight spaces.