Skip to main content

Please Select Your Country/Language Preferences

192660_MPA-R Photo Hover to magnify image or click to enlarge

Mounting Plate Brackets For Rear Mounting, MPA-R

This mounting plate fixation kit allows for mounting of a mounting plate from the rear. It can be positioned flush with the enclosure frame or set back behind the enclosure frame with an extra of +20 mm, increasing the useful depth of the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Benefits
Resources Video
Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.