SC Series, Below Insulation Power Connection Kit
Hover to magnify image or click to enlarge
SC Series, Below Insulation Power Connection Kit
nVent RAYCHEM 1/2/3SC-xxPT is a range of below insulation power connection kits for use in long line heat tracing applications. Available in large or small, each with copper-free aluminum conduit body with epoxy finish.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: the small version has a conduit body with two 1/2" NPT entries, larger version 1" and each have large top opening with cover for easy potting; includes 5 ft cold-lead wires and a 3-ft flexible stainless steel armor
- Reliable during long life: 10 year product warranty available
- NEMA Type 4 conduit body
Specifications
Cable Entry Quantity | 2 |
Connection Type | Cold Applied |
Model | Heating Cable/Connection Cable |
Mounting | On Pipe |
Below Insulation | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.