Adaptor Frame For Din-Base, UAF
Hover to magnify image or click to enlarge
Adaptor Frame For Din-Base, UAF
This DIN-base adaptor, together with the UMPS DIN base, allow modular polyester wall mounted enclosures to be installed outdoors, making it possible to install cables channelled underground quicker.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Enclosure and adaptor frame are anchored on to the DIN-base.
- Material: Glass fibre reinforced polyester.
- Finish: RAL 7035.
- Delivery: 1 piece with mounting accessories.
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Material | Reinforced Polyester |
Finish | Smooth |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.