Hinged Keyboard Tray, DPK
Hover to magnify image or click to enlarge
Hinged Keyboard Tray, DPK
Easy to mount hinged keyboard tray for a keyboard and mouse for a partial doors configuration. The mouse pad slides out of the tray either to the left or right. It is equipped with a ergonomic panel stay to allow for data to be entered easily. The keyboard tray can be closed to prevent theft or tampering.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Horizontal hinged keyboard tray with lateral sliding mouse pad (L.H, or R.H.). Equipped with panel stay. When the tray is folded out, the enclosure is sealed for dust ingress by a closed chamber.
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Gland Plate - Opening Size: Max keyboard height 50 mm, width 470 mm, depth 185 mm.
- Pack quantity: 1 door with hinges, lock, keyboard mounting support, mouse pad and mounting accessories.
- When the keyboard is no longer required it can be locked away for security purposes
- The enclosure's protection degree is maintained even when the keyboard is in use, and access is limited when closed thanks to the lock on the keyboard tray
- Partial door systems can be created if the keyboard tray is mounted together with glazed partial doors, DPM, which provides a good solution for industrial computers
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.